IESNA:LM-63-2002
[TEST]P943040
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36398
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3320.2 3299.4 3255.9 3218.1 3208.6 3212.4 3223.7 3244.6 3263.5 3269.1
3271 3299.4 3358.1 3454.6 3615.4 3842.4 4118.6 4451.6 4877.2 5384.3
5959.4 6663.2 7516.4 8486.9 9531.2 10653.1 11729.6 12230.9 11496.9 8884.2
4833.7 1364 418.1 247.8 141.9 58.6 0
3320.2 3308.9 3263.5 3225.6 3216.2 3218.1 3229.4 3250.2 3267.3 3272.9
3276.7 3307 3363.7 3465.9 3622.9 3851.8 4131.8 4466.7 4903.7 5410.7
6004.8 6729.4 7616.7 8566.4 9629.6 10779.9 11833.6 12287.7 11381.5 8685.6
4608.6 1278.9 404.9 227 132.4 53 0
3320.2 3305.1 3261.6 3221.9 3204.8 3206.7 3212.4 3223.7 3231.3 3238.9
3250.2 3282.4 3342.9 3439.4 3598.3 3808.3 4077 4394.8 4805.3 5306.7
5932.9 6716.1 7635.6 8657.2 9716.6 10840.4 11901.7 12454.2 11782.6 9381.8
5569.7 2054.6 548.6 272.4 160.8 62.4 0
3320.2 3297.5 3255.9 3212.4 3189.7 3184 3187.8 3189.7 3189.7 3202.9
3221.9 3257.8 3318.3 3412.9 3549.1 3749.7 4016.4 4341.8 4752.4 5251.8
5929.1 6738.8 7771.8 8935.3 10127.2 11296.4 12388 13004.7 12664.2 10889.6
7476.7 3617.3 1089.7 397.3 193 60.5 0
3320.2 3297.5 3257.8 3212.4 3184 3178.3 3182.1 3182.1 3182.1 3197.3
3231.3 3263.5 3314.6 3395.9 3518.9 3704.3 3972.9 4307.8 4720.2 5246.2
5940.5 6865.6 8059.4 9472.6 10925.5 12227.2 13277.1 13943.1 14022.5 13114.4
10458.3 6290.5 2671.3 681.1 228.9 53 0
3320.2 3291.9 3252.1 3206.7 3176.4 3170.8 3176.4 3184 3184 3199.2
3235.1 3261.6 3301.3 3388.3 3518.9 3704.3 3965.4 4307.8 4727.8 5282.1
6006.7 7001.8 8337.5 9966.4 11619.9 13055.8 14107.7 14890.9 15371.4 15065
13057.7 9168 4391 1379.2 293.2 68.1 0
3320.2 3297.5 3255.9 3208.6 3178.3 3170.8 3174.6 3182.1 3182.1 3197.3
3231.3 3267.3 3318.3 3401.6 3530.2 3719.4 3984.3 4317.2 4733.5 5259.4
5953.7 6880.7 8080.2 9472.6 10910.4 12240.4 13337.7 14102 14204.2 13205.2
10698.5 6532.6 2567.3 662.2 191.1 51.1 0
3320.2 3301.3 3261.6 3214.3 3184 3176.4 3182.1 3187.8 3193.5 3208.6
3233.2 3272.9 3337.3 3433.7 3571.8 3762.9 4033.5 4362.7 4773.2 5287.8
5968.8 6827.8 7866.4 8999.6 10159.3 11330.4 12440.9 13063.4 12637.7 10974.7
7690.4 3696.7 1103 414.3 196.8 60.5 0
3320.2 3307 3265.4 3220 3195.4 3191.6 3199.2 3214.3 3227.5 3240.8
3257.8 3291.9 3358.1 3462.1 3617.3 3831 4097.8 4421.3 4826.2 5316.2
5936.7 6706.7 7609.1 8594.8 9623.9 10736.4 11829.9 12380.4 11801.5 9815
6201.5 2436.7 698.1 333 177.8 71.9 0
3320.2 3310.8 3267.3 3221.9 3201 3199.2 3212.4 3238.9 3261.6 3274.8
3288.1 3322.1 3384.6 3490.5 3653.2 3882.1 4162.1 4500.8 4917 5420.2
6002.9 6727.5 7561.8 8498.3 9493.4 10596.4 11646.3 12058.8 11279.3 8755.6
4797.8 1445.4 440.8 223.2 119.2 47.3 0
3320.2 3308.9 3267.3 3221.9 3201 3201 3214.3 3238.9 3263.5 3274.8
3286.2 3314.6 3378.9 3479.1 3640 3863.2 4141.3 4495.1 4913.2 5389.9
5963.2 6657.5 7488 8430.2 9379.9 10482.8 11555.5 12062.6 11404.2 9018.5
5109.9 1606.2 465.4 242.2 124.9 43.5 0
